Select a different country or region to see content for your location.
United States
21:23:52 GMT+0000 (Coordinated Universal Time)


SL185052-TB-C3-2S
Cylindrical roller bearing
Cylindrical roller bearing SL1850..-TB,full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 190 mm | Width |
Cr | 2.750.000 N | Basic dynamic load rating, radial |
C0r | 5.000.000 N | Basic static load rating, radial |
Cur | 580.000 N | Fatigue load limit, radial |
nG | 940 1/min | Limiting speed |
nϑr | 490 1/min | Reference speed |
≈m | 79,5 kg | Weight |
Mounting dimensions
dc min | 304 mm | Minimum shaft shoulder |
da min | 304 mm | Minimum diameter shaft shoulder |
Da max | 360 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
De min | 358 mm | Minimum diameter of housing shoulder |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 11,3 mm | Axial displacement |
C | 95 mm | Distance to lubrication hole |
d1 | 304 mm | Maximum rib diameter inner ring |
D1 min | 358 mm | Minimum rib diameter outer ring |
E | 376 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing SL185052-TB-C3-2S
In work for SL185052-TB-C3-2S
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


