Select a different country or region to see content for your location.
United States
01:40:38 GMT+0000 (Coordinated Universal Time)


SL185038-TB
Cylindrical roller bearing
Cylindrical roller bearing SL1850..-TB,full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Product information


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 290 mm | Outside diameter |
B | 136 mm | Width |
Cr | 1.430.000 N | Basic dynamic load rating, radial |
C0r | 2.600.000 N | Basic static load rating, radial |
Cur | 325.000 N | Fatigue load limit, radial |
nG | 1.320 1/min | Limiting speed |
nϑr | 770 1/min | Reference speed |
≈m | 30,22 kg | Weight |
Mounting dimensions
dc min | 221,5 mm | Minimum shaft shoulder |
da min | 221,8 mm | Minimum diameter shaft shoulder |
Da max | 259 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
De min | 221,8 mm | Minimum diameter of housing shoulder |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 8,2 mm | Axial displacement |
C | 68 mm | Distance to lubrication hole |
d1 | 221,8 mm | Maximum rib diameter inner ring |
D1 min | 221,8 mm | Minimum rib diameter outer ring |
E | 269,8 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | TB | Bearings with increased axial load capacity |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics