Select a different country or region to see content for your location.
United States
04:50:30 GMT+0000 (Coordinated Universal Time)


SL185020-A-C3-2S
Cylindrical roller bearing
Cylindrical roller bearing SL1850..-A, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Preferred product


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 67 mm | Width |
Cr | 370.000 N | Basic dynamic load rating, radial |
C0r | 600.000 N | Basic static load rating, radial |
Cur | 87.000 N | Fatigue load limit, radial |
nG | 2.600 1/min | Limiting speed |
nϑr | 1.930 1/min | Reference speed |
≈m | 3,903 kg | Weight |
Mounting dimensions
dc min | 115,5 mm | Minimum shaft shoulder |
da min | 115,7 mm | Minimum diameter shaft shoulder |
Da max | 134 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
ra1 max | 2,1 mm | Maximum recess radius |
De min | 134 mm | Minimum diameter of housing shoulder |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
s | 4 mm | Axial displacement |
C | 33,5 mm | Distance to lubrication hole |
d1 | 115,7 mm | Maximum rib diameter inner ring |
D1 min | 134 mm | Minimum rib diameter outer ring |
E | 140,2 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Design | A | Internal Variant A |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics
Operating conditions for bearing SL185020-A-C3-2S
In work for SL185020-A-C3-2S
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products