Select a different country or region to see content for your location.
United States
22:26:51 GMT+0000 (Coordinated Universal Time)



SL185010-XL
Cylindrical roller bearing
Cylindrical roller bearing SL1850..-A-XL ,full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 40 mm | Width |
Cr | 151.000 N | Basic dynamic load rating, radial |
C0r | 188.000 N | Basic static load rating, radial |
Cur | 30.500 N | Fatigue load limit, radial |
nG | 5.300 1/min | Limiting speed |
nϑr | 3.450 1/min | Reference speed |
≈m | 0,76 kg | Weight |
Mounting dimensions
dc min | 59 mm | Minimum shaft shoulder |
da min | 59,1 mm | Minimum diameter shaft shoulder |
Da max | 68 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
De min | 67,6 mm | Minimum diameter of housing shoulder |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
s | 1,5 mm | Axial displacement |
C | 20 mm | Distance to lubrication hole |
d1 | 59,1 mm | Maximum rib diameter inner ring |
D1 min | 67,6 mm | Minimum rib diameter outer ring |
E | 72,3 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | A | Internal Variant A |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics