Select a different country or region to see content for your location.
United States
18:54:22 GMT+0000 (Coordinated Universal Time)


SL185010-A-C3
Cylindrical roller bearing
Cylindrical roller bearing SL1850..-A, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 40 mm | Width |
Cr | 134.000 N | Basic dynamic load rating, radial |
C0r | 188.000 N | Basic static load rating, radial |
Cur | 24.800 N | Fatigue load limit, radial |
nG | 5.300 1/min | Limiting speed |
nϑr | 3.450 1/min | Reference speed |
≈m | 732,5 g | Weight |
Mounting dimensions
dc min | 59 mm | Minimum shaft shoulder |
da min | 59,1 mm | Minimum diameter shaft shoulder |
Da max | 67,6 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
ra1 max | 2 mm | Maximum recess radius |
De min | 67,6 mm | Minimum diameter of housing shoulder |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
s | 1,5 mm | Axial displacement |
C | 20 mm | Distance to lubrication hole |
d1 | 59,1 mm | Maximum rib diameter inner ring |
D1 min | 67,6 mm | Minimum rib diameter outer ring |
E | 72,33 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch