Select a different country or region to see content for your location.
United States
19:08:24 GMT+0000 (Coordinated Universal Time)


SL184936-A-C3
Cylindrical roller bearing
Cylindrical roller bearing SL18..-A, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Remanufacturable
Frequently bought together
Main Dimensions & Performance Data
| d | 180 mm | Bore diameter |
| D | 250 mm | Outside diameter |
| B | 69 mm | Width |
| Cr | 570.000 N | Basic dynamic load rating, radial |
| C0r | 1.200.000 N | Basic static load rating, radial |
| Cur | 149.000 N | Fatigue load limit, radial |
| nG | 1.480 1/min | Limiting speed |
| nϑr | 920 1/min | Reference speed |
| ≈m | 10,294 kg | Weight |
Mounting dimensions
| dc min | 204,5 mm | Minimum shaft shoulder |
| da min | 204,9 mm | Minimum diameter shaft shoulder |
| Da max | 223,8 mm | Maximum diameter of housing shoulder |
| ra max | 2 mm | Maximum recess radius |
| ra1 max | 2 mm | Maximum recess radius |
| De min | 223,8 mm | Minimum diameter of housing shoulder |
Dimensions
| rmin | 2 mm | Minimum chamfer dimension |
| r1 min | 2 mm | Minimum chamfer dimension |
| s | 3,2 mm | Axial displacement |
| C | 34,5 mm | Distance to lubrication hole |
| d1 | 204,9 mm | Maximum rib diameter inner ring |
| D1 min | 223,8 mm | Minimum rib diameter outer ring |
| E | 230,5 mm | Raceway diameter outer ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Your current product variant
| Design | A | Internal Variant A |
| Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
| Tolerance class | PN | Normal (PN) |
| Number of rolling element rows | 2 | Double-row design |
Characteristics
Operating conditions for bearing SL184936-A-C3
In work for SL184936-A-C3
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
