Select a different country or region to see content for your location.
United States
02:26:55 GMT+0000 (Coordinated Universal Time)


SL184934-A
Cylindrical roller bearing
Cylindrical roller bearing SL18..-A, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Remanufacturable
Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 230 mm | Outside diameter |
B | 60 mm | Width |
Cr | 435.000 N | Basic dynamic load rating, radial |
C0r | 930.000 N | Basic static load rating, radial |
Cur | 115.000 N | Fatigue load limit, radial |
nG | 1.580 1/min | Limiting speed |
nϑr | 1.010 1/min | Reference speed |
≈m | 7,025 kg | Weight |
Mounting dimensions
dc min | 193 mm | Minimum shaft shoulder |
da min | 193,1 mm | Minimum diameter shaft shoulder |
Da max | 208,8 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
ra1 max | 2 mm | Maximum recess radius |
De min | 208,8 mm | Minimum diameter of housing shoulder |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
s | 2 mm | Axial displacement |
C | 30 mm | Distance to lubrication hole |
d1 | 193,1 mm | Maximum rib diameter inner ring |
D1 min | 208,8 mm | Minimum rib diameter outer ring |
E | 215,08 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products