Select a different country or region to see content for your location.
United States
19:51:27 GMT+0000 (Coordinated Universal Time)


SL183048-A-C3>A
Cylindrical roller bearing
Cylindrical roller bearing SL18..-A, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Preferred product



Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 92 mm | Width |
Cr | 1.210.000 N | Basic dynamic load rating, radial |
C0r | 1.990.000 N | Basic static load rating, radial |
Cur | 234.000 N | Fatigue load limit, radial |
nG | 1.040 1/min | Limiting speed |
nϑr | 720 1/min | Reference speed |
≈m | 29 kg | Weight |
Mounting dimensions
da min | 277,5 mm | Minimum diameter shaft shoulder |
dc min | 277,5 mm | Minimum shaft shoulder |
Da max | 322 mm | Maximum diameter of housing shoulder |
De min | 336 mm | Minimum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
E | 336 mm | Raceway diameter outer ring |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
s | 11 mm | Axial displacement |
d1 | 277,5 mm | Maximum rib diameter inner ring |
D1 min | 322,1 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch