Select a different country or region to see content for your location.
United States
21:55:04 GMT+0000 (Coordinated Universal Time)



SL183006-A-XL-C3
Cylindrical roller bearing
Cylindrical roller bearing SL18, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Replaces
SL183006-A-C3
Preferred product
Frequently bought together



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 19 mm | Width |
Cr | 45.000 N | Basic dynamic load rating, radial |
C0r | 42.000 N | Basic static load rating, radial |
Cur | 7.600 N | Fatigue load limit, radial |
nG | 9.300 1/min | Limiting speed |
nϑr | 5.600 1/min | Reference speed |
≈m | 188 g | Weight |
Mounting dimensions
da min | 40 mm | Minimum diameter shaft shoulder |
dc min | 40 mm | Minimum shaft shoulder |
Da max | 45 mm | Maximum diameter of housing shoulder |
De min | 49,5 mm | Minimum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
E | 49,6 mm | Raceway diameter outer ring |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
s | 2 mm | Axial displacement |
d1 | 40 mm | Maximum rib diameter inner ring |
D1 min | 45,4 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


