Select a different country or region to see content for your location.
United States
13:13:44 GMT+0000 (Coordinated Universal Time)



SL183005-XL
Cylindrical roller bearing
Cylindrical roller bearing SL18, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Replaces
SL183005-A
Preferred product



Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 16 mm | Width |
Cr | 35.000 N | Basic dynamic load rating, radial |
C0r | 32.000 N | Basic static load rating, radial |
Cur | 5.600 N | Fatigue load limit, radial |
nG | 10.900 1/min | Limiting speed |
nϑr | 6.000 1/min | Reference speed |
≈m | 129,8 g | Weight |
Mounting dimensions
da min | 34,6 mm | Minimum diameter shaft shoulder |
dc min | 34,5 mm | Minimum shaft shoulder |
Da max | 38,5 mm | Maximum diameter of housing shoulder |
De min | 42,5 mm | Minimum diameter of housing shoulder |
ra max | 0,6 mm | Maximum recess radius |
E | 42,5 mm | Raceway diameter outer ring |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
s | 1,5 mm | Axial displacement |
d1 | 34,6 mm | Maximum rib diameter inner ring |
D1 min | 38,5 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | A | Internal Variant A |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
Recently viewed products