Select a different country or region to see content for your location.
United States
06:21:35 GMT+0000 (Coordinated Universal Time)


SL182984-TB
Cylindrical roller bearing
Cylindrical roller bearing SL1829..-TB, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18



Main Dimensions & Performance Data
d | 420 mm | Bore diameter |
D | 560 mm | Outside diameter |
B | 82 mm | Width |
Cr | 1.730.000 N | Basic dynamic load rating, radial |
C0r | 3.600.000 N | Basic static load rating, radial |
Cur | 370.000 N | Fatigue load limit, radial |
nG | 630 1/min | Limiting speed |
nϑr | 340 1/min | Reference speed |
≈m | 54,8 kg | Weight |
Mounting dimensions
da min | 462 mm | Minimum diameter shaft shoulder |
dc min | 462 mm | Minimum shaft shoulder |
Da max | 509 mm | Maximum diameter of housing shoulder |
De min | 522,5 mm | Minimum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
E | 523 mm | Raceway diameter outer ring |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
s | 5 mm | Axial displacement |
d1 | 462 mm | Maximum rib diameter inner ring |
D1 min | 509 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products