Select a different country or region to see content for your location.
United States
16:19:41 GMT+0000 (Coordinated Universal Time)


SL182980-TB-C3
Cylindrical roller bearing
Cylindrical roller bearing SL1829..-TB, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Preferred product



Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 82 mm | Width |
Cr | 1.710.000 N | Basic dynamic load rating, radial |
C0r | 3.500.000 N | Basic static load rating, radial |
Cur | 360.000 N | Fatigue load limit, radial |
nG | 650 1/min | Limiting speed |
nϑr | 350 1/min | Reference speed |
≈m | 52,5 kg | Weight |
Mounting dimensions
da min | 450 mm | Minimum diameter shaft shoulder |
dc min | 450 mm | Minimum shaft shoulder |
Da max | 496 mm | Maximum diameter of housing shoulder |
De min | 510,5 mm | Minimum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
E | 510,9 mm | Raceway diameter outer ring |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
s | 5 mm | Axial displacement |
d1 | 450 mm | Maximum rib diameter inner ring |
D1 min | 496,1 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch