Select a different country or region to see content for your location.
United States
12:25:19 GMT+0000 (Coordinated Universal Time)


SL182956-B-C4
Cylindrical roller bearing
Cylindrical roller bearing SL18..-B, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18



Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 380 mm | Outside diameter |
B | 60 mm | Width |
Cr | 910.000 N | Basic dynamic load rating, radial |
C0r | 1.710.000 N | Basic static load rating, radial |
Cur | 193.000 N | Fatigue load limit, radial |
nG | 940 1/min | Limiting speed |
nϑr | 590 1/min | Reference speed |
≈m | 19,14 kg | Weight |
Mounting dimensions
da min | 314 mm | Minimum diameter shaft shoulder |
dc min | 314 mm | Minimum shaft shoulder |
Da max | 349 mm | Maximum diameter of housing shoulder |
De min | 360 mm | Minimum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
E | 359,5 mm | Raceway diameter outer ring |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
s | 3,5 mm | Axial displacement |
d1 | 314 mm | Maximum rib diameter inner ring |
D1 min | 349 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products