Select a different country or region to see content for your location.
United States
23:41:52 GMT+0000 (Coordinated Universal Time)



SL182926-XL
Cylindrical roller bearing
Cylindrical roller bearing SL18, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Replaces
SL182926-B
Preferred product



Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 30 mm | Width |
Cr | 238.000 N | Basic dynamic load rating, radial |
C0r | 350.000 N | Basic static load rating, radial |
Cur | 55.000 N | Fatigue load limit, radial |
nG | 2.420 1/min | Limiting speed |
nϑr | 1.500 1/min | Reference speed |
≈m | 2,236 kg | Weight |
Mounting dimensions
da min | 146 mm | Minimum diameter shaft shoulder |
dc min | 146 mm | Minimum shaft shoulder |
Da max | 161 mm | Maximum diameter of housing shoulder |
De min | 167 mm | Minimum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
E | 167,2 mm | Raceway diameter outer ring |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
s | 2 mm | Axial displacement |
d1 | 146 mm | Maximum rib diameter inner ring |
D1 min | 161,1 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | B | Internal Variant B |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics