regionSelectionBanner.message
country.us
00:51:23 GMT+0000 (Coordinated Universal Time)



SL182913-B-XL
Cylindrical roller bearing
Cylindrical roller bearing SL18, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
productDetailPage.oldDesignation
SL182913-B
product.isPreferred
feature.frequentlyBoughtTogether.title



Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 16 mm | Width |
Cr | 67.000 N | Basic dynamic load rating, radial |
C0r | 84.000 N | Basic static load rating, radial |
Cur | 15.400 N | Fatigue load limit, radial |
nG | 4.900 1/min | Limiting speed |
nϑr | 2.550 1/min | Reference speed |
≈m | 296,5 g | text.product.weight |
Mounting dimensions
da min | 75,7 mm | Minimum diameter shaft shoulder |
dc min | 75,5 mm | Minimum shaft shoulder |
Da max | 81 mm | Maximum diameter of housing shoulder |
De min | 85 mm | Minimum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
E | 85,2 mm | Raceway diameter outer ring |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
d1 | 75,7 mm | Maximum rib diameter inner ring |
D1 min | 81 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Design | B | Internal Variant B |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
productDetailsPage.characteristics


