Select a different country or region to see content for your location.
United States
23:56:23 GMT+0000 (Coordinated Universal Time)



SL182912-B-XL-C3
Cylindrical roller bearing
Cylindrical roller bearing SL18, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Replaces
SL182912-B-C3
Preferred product



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 16 mm | Width |
Cr | 63.000 N | Basic dynamic load rating, radial |
C0r | 76.000 N | Basic static load rating, radial |
Cur | 13.900 N | Fatigue load limit, radial |
nG | 5.400 1/min | Limiting speed |
nϑr | 2.900 1/min | Reference speed |
≈m | 276,5 g | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter shaft shoulder |
dc min | 69 mm | Minimum shaft shoulder |
Da max | 74 mm | Maximum diameter of housing shoulder |
De min | 78,5 mm | Minimum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
E | 78,6 mm | Raceway diameter outer ring |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
d1 | 69 mm | Maximum rib diameter inner ring |
D1 min | 74,4 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing SL182912-B-XL-C3
In work for SL182912-B-XL-C3
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products