Select a different country or region to see content for your location.
United States
22:52:59 GMT+0000 (Coordinated Universal Time)


SL181848-E-C3
Cylindrical roller bearing
Cylindrical roller bearing SL1818..-E, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Remanufacturable
Preferred product
Frequently bought together



Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 300 mm | Outside diameter |
B | 28 mm | Width |
Cr | 265.000 N | Basic dynamic load rating, radial |
C0r | 490.000 N | Basic static load rating, radial |
Cur | 55.000 N | Fatigue load limit, radial |
nG | 1.160 1/min | Limiting speed |
nϑr | 870 1/min | Reference speed |
≈m | 4,13 kg | Weight |
Mounting dimensions
da min | 260,5 mm | Minimum diameter shaft shoulder |
dc min | 260,5 mm | Minimum shaft shoulder |
Da max | 281 mm | Maximum diameter of housing shoulder |
De min | 287,5 mm | Minimum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
E | 287,5 mm | Raceway diameter outer ring |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
s | 2 mm | Axial displacement |
d1 | 260,5 mm | Maximum rib diameter inner ring |
D1 min | 281 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


