Select a different country or region to see content for your location.
United States
20:51:34 GMT+0000 (Coordinated Universal Time)


SL1818/850-E-TB-BR-CN/3L
Cylindrical roller bearing
Cylindrical roller bearing, SL1818..-E-TB full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Remanufacturable



Main Dimensions & Performance Data
d | 850 mm | Bore diameter |
D | 1.030 mm | Outside diameter |
B | 82 mm | Width |
Cr | 2.050.000 N | Basic dynamic load rating, radial |
C0r | 4.950.000 N | Basic static load rating, radial |
Cur | 415.000 N | Fatigue load limit, radial |
nG | 315 1/min | Limiting speed |
nϑr | 176 1/min | Reference speed |
≈m | 130 kg | Weight |
Mounting dimensions
da min | 905,5 mm | Minimum diameter shaft shoulder |
dc min | 905,5 mm | Minimum shaft shoulder |
Da max | 959,5 mm | Maximum diameter of housing shoulder |
De min | 977,5 mm | Minimum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
E | 977,6 mm | Raceway diameter outer ring |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
s | 10 mm | Axial displacement |
d1 | 905,5 mm | Maximum rib diameter inner ring |
D1 min | 959,6 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing SL1818/850-E-TB-BR-CN/3L
In work for SL1818/850-E-TB-BR-CN/3L
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch