Select a different country or region to see content for your location.
United States
22:24:21 GMT+0000 (Coordinated Universal Time)


SL1818/850-E-C3
Cylindrical roller bearing
Cylindrical roller bearing SL1818..-E, full complement roller set, single row, semi-locating bearing, 1 rib on outer ring, 2 ribs on inner ring, type SL18
Remanufacturable
Frequently bought together



Main Dimensions & Performance Data
d | 850 mm | Bore diameter |
D | 1.030 mm | Outside diameter |
B | 82 mm | Width |
Cr | 2.050.000 N | Basic dynamic load rating, radial |
C0r | 4.950.000 N | Basic static load rating, radial |
Cur | 415.000 N | Fatigue load limit, radial |
nG | 315 1/min | Limiting speed |
nϑr | 176 1/min | Reference speed |
≈m | 130 kg | Weight |
Mounting dimensions
da min | 905,5 mm | Minimum diameter shaft shoulder |
dc min | 905,5 mm | Minimum shaft shoulder |
Da max | 959,5 mm | Maximum diameter of housing shoulder |
De min | 977,5 mm | Minimum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
E | 977,6 mm | Raceway diameter outer ring |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
s | 10 mm | Axial displacement |
d1 | 905,5 mm | Maximum rib diameter inner ring |
D1 min | 959,6 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing SL1818/850-E-C3
In work for SL1818/850-E-C3
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch