Select a different country or region to see content for your location.
United States
23:40:33 GMT+0000 (Coordinated Universal Time)


SL045036-PP-2NR-C3
Cylindrical roller bearing
Cylindrical roller bearing SL04..-PP-2NR, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04
Remanufacturable
Frequently bought together
Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 136 mm | Width |
Cr | 1.140.000 N | Basic dynamic load rating, radial |
C0r | 2.130.000 N | Basic static load rating, radial |
Cur | 270.000 N | Fatigue load limit, radial |
nG Grease | 680 1/min | Limiting speed for grease lubrication |
≈m | 29,146 kg | Weight |
Mounting dimensions
Ca1 | 110 mm | Mounting dim for snap ring WRE (not included in delivery) Tolerance: 0/-0,2 |
Ca2 | 108 mm | Mounting dim for retaining ring to DIN 471 (not incl. In delivery) Tol: 0/-0,2 |
d1 | 218 mm | Rib diameter inner ring |
d2 | 239 mm | Sealing diameter (rib) |
d3 | 302 mm | Outside diameter of snap ring WRE |
d1 min | 218 mm | Minimum diameter shaft shoulder |
30 ° | Chamfer angle | |
-0,2 mm | Lower distance snap ring tolerance | |
-0,2 mm | Lower distance retaining ring tolerance | |
0 mm | Upper distance snap ring tolerance | |
0 mm | Upper distance retaining ring tolerance | |
0 mm | Lower distance ring groove tolerance | |
0,2 mm | Upper distance ring groove tolerance |
Dimensions
C | 135 mm | Width, outer ring |
C1 | 118,2 mm | Distance ring grooves |
D1 | 274 mm | Diameter of groove |
m | 5,2 mm | Width of groove |
rmin | 0,6 mm | Minimum chamfer dimension |
t | 2 mm | Chamfer width |
X | 112 mm | Distance between rolling elements |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Sealing | PP | Contact Seal on both sides |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.