Select a different country or region to see content for your location.
United States
22:05:27 GMT+0000 (Coordinated Universal Time)


SL045030-D
Cylindrical roller bearing
Cylindrical roller bearing SL04..-D, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 225 mm | Outside diameter |
B | 100 mm | Width |
Cr | 710.000 N | Basic dynamic load rating, radial |
C0r | 1.260.000 N | Basic static load rating, radial |
Cur | 166.000 N | Fatigue load limit, radial |
nG Grease | 850 1/min | Limiting speed for grease lubrication |
≈m | 12,715 kg | Weight |
Mounting dimensions
Ca1 | 81 mm | Mounting dim for snap ring WRE (not included in delivery) Tolerance: 0/-0,2 |
Ca2 | 77 mm | Mounting dim for retaining ring to DIN 471 (not incl. In delivery) Tol: 0/-0,2 |
d1 | 176 mm | Rib diameter inner ring |
d2 | 192 mm | Sealing diameter (rib) |
d3 | 245 mm | Outside diameter of snap ring WRE |
d1 min | 176 mm | Minimum diameter shaft shoulder |
30 ° | Chamfer angle | |
-0,2 mm | Lower distance snap ring tolerance | |
-0,2 mm | Lower distance retaining ring tolerance | |
0 mm | Upper distance snap ring tolerance | |
0 mm | Upper distance retaining ring tolerance | |
0 mm | Lower distance ring groove tolerance | |
0,2 mm | Upper distance ring groove tolerance |
Dimensions
C | 99 mm | Width, outer ring |
C1 | 87,2 mm | Distance ring grooves |
D1 | 221 mm | Diameter of groove |
m | 5,2 mm | Width of groove |
rmin | 0,6 mm | Minimum chamfer dimension |
t | 2 mm | Chamfer width |
X | 80 mm | Distance between rolling elements |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
