Select a different country or region to see content for your location.
United States
15:31:56 GMT+0000 (Coordinated Universal Time)


SL04100-PP
Cylindrical roller bearing
Cylindrical roller bearing SL04..-PP, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04
Replaces
SL04 100 PP
Frequently bought together


Main Dimensions & Performance Data
| d | 100 mm | Bore diameter |
| D | 160 mm | Outside diameter |
| B | 80 mm | Width |
| Cr | 380.000 N | Basic dynamic load rating, radial |
| C0r | 630.000 N | Basic static load rating, radial |
| Cur | 90.000 N | Fatigue load limit, radial |
| nG Grease | 1.260 1/min | Limiting speed for grease lubrication |
| ≈m | 5,876 kg | Weight |
Mounting dimensions
| Ca1 | 65 mm | Mounting dim for snap ring WRE (not included in delivery) Tolerance: 0/-0,2 |
| Ca2 | 61 mm | Mounting dim for retaining ring to DIN 471 (not incl. In delivery) Tol: 0/-0,2 |
| d1 | 114,5 mm | Rib diameter inner ring |
| d2 | 129 mm | Sealing diameter (rib) |
| d3 | 169 mm | Outside diameter of snap ring WRE |
| d1 min | 114,5 mm | Minimum diameter shaft shoulder |
30 ° | Chamfer angle | |
-0,2 mm | Lower distance snap ring tolerance | |
-0,2 mm | Lower distance retaining ring tolerance | |
0 mm | Upper distance snap ring tolerance | |
0 mm | Upper distance retaining ring tolerance | |
0 mm | Lower distance ring groove tolerance | |
0,2 mm | Upper distance ring groove tolerance |
Dimensions
| C | 79 mm | Width, outer ring |
| C1 | 70,2 mm | Distance ring grooves |
| D1 | 157 mm | Diameter of groove |
| m | 4,2 mm | Width of groove |
| rmin | 0,6 mm | Minimum chamfer dimension |
| t | 1,8 mm | Chamfer width |
| X | 64 mm | Distance between rolling elements |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 80 °C | Operating temperature max. |
Operating conditions for bearing SL04100-PP
In work for SL04100-PP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
