Select a different country or region to see content for your location.
United States
13:38:06 GMT+0000 (Coordinated Universal Time)


SL04100-D-PP-C3-GA22
Cylindrical roller bearing
Cylindrical roller bearing SL04..-D-PP, full complement roller set, two-row, locating bearing, central rib on outer ring, 3 ribs on inner ring, type SL04
Frequently bought together


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 80 mm | Width |
Cr | 380.000 N | Basic dynamic load rating, radial |
C0r | 630.000 N | Basic static load rating, radial |
Cur | 90.000 N | Fatigue load limit, radial |
nG Grease | 1.260 1/min | Limiting speed for grease lubrication |
≈m | 5,8 kg | Weight |
Mounting dimensions
Ca1 | 65 mm | Mounting dim for snap ring WRE (not included in delivery) Tolerance: 0/-0,2 |
Ca2 | 61 mm | Mounting dim for retaining ring to DIN 471 (not incl. In delivery) Tol: 0/-0,2 |
d1 | 114,5 mm | Rib diameter inner ring |
d2 | 129 mm | Sealing diameter (rib) |
d3 | 169 mm | Outside diameter of snap ring WRE |
d1 min | 114,5 mm | Minimum diameter shaft shoulder |
30 ° | Chamfer angle | |
-0,2 mm | Lower distance snap ring tolerance | |
-0,2 mm | Lower distance retaining ring tolerance | |
0 mm | Upper distance snap ring tolerance | |
0 mm | Upper distance retaining ring tolerance | |
0 mm | Lower distance ring groove tolerance | |
0,2 mm | Upper distance ring groove tolerance |
Dimensions
C | 79 mm | Width, outer ring |
C1 | 70,2 mm | Distance ring grooves |
D1 | 157 mm | Diameter of groove |
m | 4,2 mm | Width of groove |
rmin | 0,6 mm | Minimum chamfer dimension |
t | 1,8 mm | Chamfer width |
X | 64 mm | Distance between rolling elements |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | D | New outer Contour |
Sealing | PP | Contact Seal on both sides |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch