Select a different country or region to see content for your location.
United States
01:27:27 GMT+0000 (Coordinated Universal Time)


SL024996-A
Cylindrical roller bearing
Cylindrical roller bearing SL02..-A, full complement roller set, two-row, non-locating bearing, 0 ribs on outer ring (smooth), 3 ribs on inner ring, type SL02
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 650 mm | Outside diameter |
B | 170 mm | Width |
Cr | 3.450.000 N | Basic dynamic load rating, radial |
C0r | 8.800.000 N | Basic static load rating, radial |
Cur | 870.000 N | Fatigue load limit, radial |
nG | 540 1/min | Limiting speed |
nϑr | 227 1/min | Reference speed |
≈m | 167,5 kg | Weight |
Mounting dimensions
dc min | 537,5 mm | Minimum shaft shoulder |
da min | 537,4 mm | Minimum diameter shaft shoulder |
De min | 601,5 mm | Minimum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
s | 8,5 mm | Axial displacement |
C | 85 mm | Distance to lubrication hole |
d1 max | 537,4 mm | Maximum rib diameter inner ring |
E | 601,4 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNCL4972V | Bearing designation DIN5412 |