Select a different country or region to see content for your location.
United States
20:30:31 GMT+0000 (Coordinated Universal Time)


SL024918
Cylindrical roller bearing
Cylindrical roller bearing SL02..-A, full complement roller set, two-row, non-locating bearing, 0 ribs on outer ring (smooth), 3 ribs on inner ring, type SL02
Preferred product


Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 35 mm | Width |
Cr | 153.000 N | Basic dynamic load rating, radial |
C0r | 290.000 N | Basic static load rating, radial |
Cur | 39.500 N | Fatigue load limit, radial |
nG | 3.050 1/min | Limiting speed |
nϑr | 1.870 1/min | Reference speed |
≈m | 1,294 kg | Weight |
Mounting dimensions
dc min | 103 mm | Minimum shaft shoulder |
da min | 103 mm | Minimum diameter shaft shoulder |
De min | 115 mm | Minimum diameter of housing shoulder |
ra max | 1,1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
s | 1,5 mm | Axial displacement |
C | 17,5 mm | Distance to lubrication hole |
d1 max | 103 mm | Maximum rib diameter inner ring |
E | 115,2 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNCL4918V | Bearing designation DIN5412 |
Downloads:
Your current product variant
Design | A | Internal Variant A |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products