Select a different country or region to see content for your location.
United States
05:47:36 GMT+0000 (Coordinated Universal Time)


SL014980
Cylindrical roller bearing
Cylindrical roller bearings SL0149, locating bearing, double row, full complement cylindrical roller set, dimension series 49
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
| d | 400 mm | Bore diameter |
| D | 540 mm | Outside diameter |
| B | 140 mm | Width |
| Cr | 2.310.000 N | Basic dynamic load rating, radial |
| C0r | 5.800.000 N | Basic static load rating, radial |
| Cur | 610.000 N | Fatigue load limit, radial |
| nG | 650 1/min | Limiting speed |
| nϑr | 300 1/min | Reference speed |
| ≈m | 96,5 kg | Weight |
Mounting dimensions
| ra max | 4 mm | Maximum recess radius |
| da min | 450,5 mm | Minimum diameter shaft shoulder |
| Da max | 489 mm | Maximum diameter of housing shoulder |
Dimensions
| rmin | 4 mm | Minimum chamfer dimension |
| d1 | 450,5 mm | Maximum rib diameter inner ring |
| D1 min | 489 mm | Minimum rib diameter outer ring |
| dc min | 450,5 mm | Minimum shaft shoulder |
| C | 70 mm | Distance to lubrication hole |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Additional information
NNC4980V | Bearing designation DIN5412 |
Operating conditions for bearing SL014980
In work for SL014980
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


