Select a different country or region to see content for your location.
United States
17:25:55 GMT+0000 (Coordinated Universal Time)


SL014948
Cylindrical roller bearing
Cylindrical roller bearings SL0149, locating bearing, double row, full complement cylindrical roller set, dimension series 49
Remanufacturable


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 320 mm | Outside diameter |
B | 80 mm | Width |
Cr | 740.000 N | Basic dynamic load rating, radial |
C0r | 1.700.000 N | Basic static load rating, radial |
Cur | 198.000 N | Fatigue load limit, radial |
nG | 1.110 1/min | Limiting speed |
nϑr | 660 1/min | Reference speed |
≈m | 17,66 kg | Weight |
Mounting dimensions
ra max | 2,1 mm | Maximum recess radius |
da min | 270,6 mm | Minimum diameter shaft shoulder |
Da max | 292,5 mm | Maximum diameter of housing shoulder |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
d1 | 270,6 mm | Maximum rib diameter inner ring |
D1 min | 292,3 mm | Minimum rib diameter outer ring |
dc min | 270,5 mm | Minimum shaft shoulder |
C | 40 mm | Distance to lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNC4948V | Bearing designation DIN5412 |
Downloads:
Your current product variant
Design | A | Internal Variant Cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products