Select a different country or region to see content for your location.
United States
21:35:35 GMT+0000 (Coordinated Universal Time)


SL014912
Cylindrical roller bearing
Cylindrical roller bearings SL0149, locating bearing, double row, full complement cylindrical roller set, dimension series 49
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 25 mm | Width |
Cr | 70.000 N | Basic dynamic load rating, radial |
C0r | 121.000 N | Basic static load rating, radial |
Cur | 17.700 N | Fatigue load limit, radial |
nG | 4.650 1/min | Limiting speed |
nϑr | 2.650 1/min | Reference speed |
≈m | 0,455 kg | Weight |
Mounting dimensions
ra max | 1 mm | Maximum recess radius |
da min | 70,3 mm | Minimum diameter shaft shoulder |
Da max | 73,5 mm | Maximum diameter of housing shoulder |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
d1 | 70,3 mm | Maximum rib diameter inner ring |
D1 min | 73,5 mm | Minimum rib diameter outer ring |
dc min | 70 mm | Minimum shaft shoulder |
C | 12,5 mm | Distance to lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNC4912V | Bearing designation DIN5412 |
Downloads:
Your current product variant
Design | A | Internal Variant Cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics

