Select a different country or region to see content for your location.
United States
02:35:20 GMT+0000 (Coordinated Universal Time)


SL014836
Cylindrical roller bearing
Cylindrical roller bearings, locating bearing, double row, full complement cylindrical roller set, dimension series 48
Remanufacturable
Preferred product


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 225 mm | Outside diameter |
B | 45 mm | Width |
Cr | 270.000 N | Basic dynamic load rating, radial |
C0r | 640.000 N | Basic static load rating, radial |
Cur | 73.000 N | Fatigue load limit, radial |
nG | 1.560 1/min | Limiting speed |
nϑr | 1.070 1/min | Reference speed |
≈m | 4,046 kg | Weight |
Mounting dimensions
ra max | 1,1 mm | Maximum recess radius |
da min | 199,1 mm | Minimum diameter shaft shoulder |
Da max | 210 mm | Maximum diameter of housing shoulder |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
d1 | 199,1 mm | Maximum rib diameter inner ring |
D1 min | 209,8 mm | Minimum rib diameter outer ring |
dc min | 199 mm | Minimum shaft shoulder |
C | 22,5 mm | Distance to lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
NNC4836V | Bearing designation DIN5412 |
Downloads:
Your current product variant
Design | A | Internal Variant Cage |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products