Select a different country or region to see content for your location.
United States
23:08:22 GMT+0000 (Coordinated Universal Time)


RSL185026-A
Cylindrical roller bearing
Cylindrical roller bearing RSL18, full complement roller set, two-row, semi-locating bearing, no outer ring, 3 ribs on inner ring, type RSL18

Main Dimensions & Performance Data
d | 130 mm | Rib diameter inner ring |
Ew | 183,81 mm | |
B | 95 mm | Width |
Cr | 730.000 N | Basic dynamic load rating, radial |
C0r | 1.210.000 N | Basic static load rating, radial |
Cur | 167.000 N | Fatigue load limit, radial |
nG | 1.990 1/min | Limiting speed |
nϑr | 1.340 1/min | Reference speed |
≈m | 6,597 kg | Weight |
Mounting dimensions
da min | 149 mm | Minimum diameter shaft shoulder |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
X | 78 mm | Raceway width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | A | Internal Variant Cage A |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics