Select a different country or region to see content for your location.
United States
00:20:16 GMT+0000 (Coordinated Universal Time)


RSL185017-A-BR-2S
Cylindrical roller bearing
Cylindrical roller bearing RSL18, full complement roller set, two-row, semi-locating bearing, no outer ring, 3 ribs on inner ring, type RSL18

Main Dimensions & Performance Data
d | 85 mm | Rib diameter inner ring |
Ew | 121,44 mm | |
B | 60 mm | Width |
Cr | 300.000 N | Basic dynamic load rating, radial |
C0r | 465.000 N | Basic static load rating, radial |
Cur | 69.000 N | Fatigue load limit, radial |
nG | 3.050 1/min | Limiting speed |
nϑr | 2.210 1/min | Reference speed |
≈m | 1,83 kg | Weight |
Mounting dimensions
da min | 99,5 mm | Minimum diameter shaft shoulder |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
X | 47 mm | Raceway width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | A | Internal Variant Cage A |
Number of rolling element rows | 2 | Double-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.