Select a different country or region to see content for your location.
United States
20:51:06 GMT+0000 (Coordinated Universal Time)
RSL185015-A-BR
Cylindrical roller bearing
Cylindrical roller bearing RSL18, full complement roller set, two-row, semi-locating bearing, no outer ring, 3 ribs on inner ring, type RSL18
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 75 mm | Rib diameter inner ring |
Ew | 107,9 mm | |
B | 54 mm | Width |
Cr | 245.000 N | Basic dynamic load rating, radial |
C0r | 385.000 N | Basic static load rating, radial |
Cur | 54.000 N | Fatigue load limit, radial |
nG | 3.450 1/min | Limiting speed |
nϑr | 2.400 1/min | Reference speed |
≈m | 1,39 kg | Weight |
Mounting dimensions
da min | 89 mm | Minimum diameter shaft shoulder |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
X | 42 mm | raceway width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | A | Internal Variant Cage A |
Number of rolling element rows | 2 | Double-row design |
Characteristics