Select a different country or region to see content for your location.
United States
21:00:06 GMT+0000 (Coordinated Universal Time)


RSL185012-A-3S
Cylindrical roller bearing
Cylindrical roller bearing RSL18, full complement roller set, two-row, semi-locating bearing, no outer ring, 3 ribs on inner ring, type RSL18
Frequently bought together

Main Dimensions & Performance Data
d | 60 mm | Rib diameter inner ring |
Ew | 86,74 mm | |
B | 46 mm | Width |
Cr | 187.000 N | Basic dynamic load rating, radial |
C0r | 285.000 N | Basic static load rating, radial |
Cur | 39.000 N | Fatigue load limit, radial |
nG | 4.350 1/min | Limiting speed |
nϑr | 2.750 1/min | Reference speed |
≈m | 0,795 kg | Weight |
Mounting dimensions
da min | 71,5 mm | Minimum diameter shaft shoulder |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
X | 39 mm | Raceway width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | A | Internal Variant Cage A |
Number of rolling element rows | 2 | Double-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-09-12 | Technische Produktinformation | TPI 277 | Englisch