Select a different country or region to see content for your location.
United States
03:33:56 GMT+0000 (Coordinated Universal Time)



RSL183011-A-XL-3S
Cylindrical roller bearing
Cylindrical roller bearing RSL1830..-XL, full complement roller set, single row, non-locating bearing, no outer ring, 2 ribs on inner ring, type RSL18

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
Ew | 83,54 mm | Outer envelope circle |
B | 26 mm | Width |
Cr | 120.000 N | Basic dynamic load rating, radial |
C0r | 136.000 N | Basic static load rating, radial |
Cur | 23.000 N | Fatigue load limit, radial |
nG | 5.200 1/min | Limiting speed |
≈m | 450 g | Weight |
Mounting dimensions
da min | 68,5 mm | Minimum diameter shaft shoulder |
X | 17 mm | Raceway width |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
d1 | 68,5 mm | Maximum rib diameter inner ring |
TK | 73,54 mm | Pitch circle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.