Select a different country or region to see content for your location.
United States
09:33:41 GMT+0000 (Coordinated Universal Time)



RSL183004-A-XL
Cylindrical roller bearing
Cylindrical roller bearing RSL1830..-XL, full complement roller set, single row, non-locating bearing, no outer ring, 2 ribs on inner ring, type RSL18
Replaces
RSL183004-A
Preferred product

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
Ew | 36,81 mm | Outer envelope circle |
B | 16 mm | Width |
Cr | 30.500 N | Basic dynamic load rating, radial |
C0r | 26.000 N | Basic static load rating, radial |
Cur | 4.550 N | Fatigue load limit, radial |
nG | 13.100 1/min | Limiting speed |
≈m | 63 g | Weight |
Mounting dimensions
da min | 28,8 mm | Minimum diameter shaft shoulder |
X | 9 mm | Raceway width |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
d1 | 28,8 mm | Maximum rib diameter inner ring |
TK | 30,81 mm | Pitch circle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products