Select a different country or region to see content for your location.
United States
02:51:38 GMT+0000 (Coordinated Universal Time)



RSL183004-A-XL-2S
Cylindrical roller bearing
Cylindrical roller bearing RSL1830..-XL, full complement roller set, single row, non-locating bearing, no outer ring, 2 ribs on inner ring, type RSL18

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
Ew | 36,81 mm | Outer envelope circle |
B | 16 mm | Width |
Cr | 30.500 N | Basic dynamic load rating, radial |
C0r | 26.000 N | Basic static load rating, radial |
Cur | 4.550 N | Fatigue load limit, radial |
nG | 11.400 1/min | Limiting speed |
≈m | 70 g | Weight |
Mounting dimensions
da min | 28,8 mm | Minimum diameter shaft shoulder |
X | 9 mm | Raceway width |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
d1 | 28,8 mm | Maximum rib diameter inner ring |
TK | 30,81 mm | Pitch circle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Number of rolling element rows | 1 | Single-row design |
Characteristics
Operating conditions for bearing RSL183004-A-XL-2S
In work for RSL183004-A-XL-2S
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.