Select a different country or region to see content for your location.
United States
18:40:33 GMT+0000 (Coordinated Universal Time)


RSL182326-A
Cylindrical roller bearing
Cylindrical roller bearing RSL1823, full complement roller set, single row, non-locating bearing, no outer ring, 2 ribs on inner ring, type RSL18
Preferred product

Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
Ew | 247,9 mm | Outer envelope circle |
B | 93 mm | Width |
Cr | 1.110.000 N | Basic dynamic load rating, radial |
C0r | 1.380.000 N | Basic static load rating, radial |
Cur | 184.000 N | Fatigue load limit, radial |
nG | 1.570 1/min | Limiting speed |
≈m | 17,8 kg | Weight |
Mounting dimensions
da min | 176 mm | Minimum diameter shaft shoulder |
X | 68 mm | Raceway width |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
d1 | 176 mm | Maximum rib diameter inner ring |
TK | 202,9 mm | Pitch circle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |