Select a different country or region to see content for your location.
United States
00:29:20 GMT+0000 (Coordinated Universal Time)



RSL182214-A-XL-BR-3S
Cylindrical roller bearing
Cylindrical roller bearing RSL18..-XL, full complement roller set, single row, non-locating bearing, no outer ring, 2 ribs on inner ring, type RSL18

Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
Ew | 111,01 mm | Outer envelope circle |
B | 31 mm | Width |
Cr | 205.000 N | Basic dynamic load rating, radial |
C0r | 223.000 N | Basic static load rating, radial |
Cur | 42.000 N | Fatigue load limit, radial |
nG | 3.450 1/min | Limiting speed |
≈m | 0,981 kg | Weight |
Mounting dimensions
da min | 87 mm | Minimum diameter shaft shoulder |
X | 22 mm | Raceway width |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
d1 | 87 mm | Maximum rib diameter inner ring |
TK | 96,01 mm | Pitch circle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-09-12 | Technische Produktinformation | TPI 277 | Englisch