Select a different country or region to see content for your location.
United States
03:25:01 GMT+0000 (Coordinated Universal Time)



NUP314-E-XL-M1-C3
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-M1, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP314-E-M1-C3, NUP314E.M1.C3
Preferred product



Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 150 mm | Outside diameter |
B | 35 mm | Width |
Cr | 242.000 N | Basic dynamic load rating, radial |
C0r | 222.000 N | Basic static load rating, radial |
Cur | 40.500 N | Fatigue load limit, radial |
nG | 8.200 1/min | Limiting speed |
nϑr | 4.500 1/min | Reference speed |
≈m | 3,18 kg | Weight |
Mounting dimensions
d1 | 97,35 mm | Maximum rib diameter inner ring |
D1 min | 126,82 mm | Minimum rib diameter outer ring |
da min | 82 mm | Minimum diameter shaft shoulder |
dc min | 100 mm | Minimum shaft shoulder |
Da max | 138 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
E | 133 mm | Raceway diameter outer ring |
F | 89 mm | Raceway diameter inner ring |
B3 | 5,5 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products