Select a different country or region to see content for your location.
United States
05:21:21 GMT+0000 (Coordinated Universal Time)



NUP308-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP308-E-TVP2, NUP308E.TVP2
Preferred product
Frequently bought together



Main Dimensions & Performance Data
| d | 40 mm | Bore diameter |
| D | 90 mm | Outside diameter |
| B | 23 mm | Width |
| Cr | 96.000 N | Basic dynamic load rating, radial |
| C0r | 79.000 N | Basic static load rating, radial |
| Cur | 13.700 N | Fatigue load limit, radial |
| nG | 10.900 1/min | Limiting speed |
| nϑr | 7.100 1/min | Reference speed |
| ≈m | 0,63 kg | Weight |
Mounting dimensions
| d1 | 57,6 mm | Maximum rib diameter inner ring |
| D1 min | 75,9 mm | Minimum rib diameter outer ring |
| da min | 49 mm | Minimum diameter shaft shoulder |
| dc min | 60 mm | Minimum shaft shoulder |
| Da max | 81 mm | Maximum diameter of housing shoulder |
| ra max | 1,5 mm | Maximum recess radius |
Dimensions
| rmin | 1,5 mm | Minimum chamfer dimension |
| r1 min | 1,5 mm | Minimum chamfer dimension |
| E | 80 mm | Raceway diameter outer ring |
| F | 52 mm | Raceway diameter inner ring |
| B3 | 4 mm | Width of loose rib |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing NUP308-E-XL-TVP2
In work for NUP308-E-XL-TVP2
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


