Select a different country or region to see content for your location.
United States
05:05:53 GMT+0000 (Coordinated Universal Time)



NUP2304-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP2304-E-TVP2, NUP2304E.TVP2
Preferred product
Frequently bought together



Main Dimensions & Performance Data
| d | 20 mm | Bore diameter |
| D | 52 mm | Outside diameter |
| B | 21 mm | Width |
| Cr | 49.500 N | Basic dynamic load rating, radial |
| C0r | 39.000 N | Basic static load rating, radial |
| Cur | 6.300 N | Fatigue load limit, radial |
| nG | 19.700 1/min | Limiting speed |
| nϑr | 9.700 1/min | Reference speed |
| ≈m | 0,224 kg | Weight |
Mounting dimensions
| d1 | 31,3 mm | Maximum rib diameter inner ring |
| D1 min | 42,4 mm | Minimum rib diameter outer ring |
| da min | 24 mm | Minimum diameter shaft shoulder |
| dc min | 33 mm | Minimum shaft shoulder |
| Da max | 45 mm | Maximum diameter of housing shoulder |
| ra max | 1 mm | Maximum recess radius |
Dimensions
| rmin | 1,1 mm | Minimum chamfer dimension |
| r1 min | 0,6 mm | Minimum chamfer dimension |
| E | 45,5 mm | Raceway diameter outer ring |
| F | 27,5 mm | Raceway diameter inner ring |
| B3 | 3,5 mm | Width of loose rib |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Your current product variant
| Design | E | Increased Capacity Design |
| Cage | TVP2 | Solid Window Cage made from PA66 |
| Radial internal clearance | CN (Group N) | Normal internal clearance |
| Tolerance class | PN | Normal (PN) |
| Number of rolling element rows | 1 | Single-row design |
Characteristics


