Select a different country or region to see content for your location.
United States
06:59:57 GMT+0000 (Coordinated Universal Time)



NUP228-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-M1, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP228-E-M1, NUP228E.M1
Preferred product



Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 42 mm | Width |
Cr | 460.000 N | Basic dynamic load rating, radial |
C0r | 510.000 N | Basic static load rating, radial |
Cur | 79.000 N | Fatigue load limit, radial |
nG | 4.900 1/min | Limiting speed |
nϑr | 2.600 1/min | Reference speed |
≈m | 9,5 kg | Weight |
Mounting dimensions
d1 | 179,4 mm | Maximum rib diameter inner ring |
D1 min | 216,7 mm | Minimum rib diameter outer ring |
da min | 154 mm | Minimum diameter shaft shoulder |
dc min | 182 mm | Minimum shaft shoulder |
Da max | 236 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
E | 225 mm | Raceway diameter outer ring |
F | 169 mm | Raceway diameter inner ring |
B3 | 7 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |