Select a different country or region to see content for your location.
United States
02:05:53 GMT+0000 (Coordinated Universal Time)



NUP2218-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP2218-E-TVP2, NUP2218E.TVP2
Preferred product



Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 160 mm | Outside diameter |
B | 40 mm | Width |
Cr | 285.000 N | Basic dynamic load rating, radial |
C0r | 315.000 N | Basic static load rating, radial |
Cur | 56.000 N | Fatigue load limit, radial |
nG | 6.000 1/min | Limiting speed |
nϑr | 3.250 1/min | Reference speed |
≈m | 3,25 kg | Weight |
Mounting dimensions
d1 | 114,3 mm | Maximum rib diameter inner ring |
D1 min | 139,7 mm | Minimum rib diameter outer ring |
da min | 101 mm | Minimum diameter shaft shoulder |
dc min | 116 mm | Minimum shaft shoulder |
Da max | 149 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
E | 145 mm | Raceway diameter outer ring |
F | 107 mm | Raceway diameter inner ring |
B3 | 6 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |