Select a different country or region to see content for your location.
United States
22:19:24 GMT+0000 (Coordinated Universal Time)



NUP211-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP211-E-TVP2, NUP211E.TVP2
Preferred product



Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 21 mm | Width |
Cr | 99.000 N | Basic dynamic load rating, radial |
C0r | 95.000 N | Basic static load rating, radial |
Cur | 16.400 N | Fatigue load limit, radial |
nG | 10.000 1/min | Limiting speed |
nϑr | 5.800 1/min | Reference speed |
≈m | 0,68 kg | Weight |
Mounting dimensions
d1 | 70,8 mm | Maximum rib diameter inner ring |
D1 min | 86,6 mm | Minimum rib diameter outer ring |
da min | 62 mm | Minimum diameter shaft shoulder |
dc min | 73 mm | Minimum shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
E | 90 mm | Raceway diameter outer ring |
F | 66 mm | Raceway diameter inner ring |
B3 | 3,5 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |