Select a different country or region to see content for your location.
United States
19:37:11 GMT+0000 (Coordinated Universal Time)



NUP210-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP210-E-TVP2, NUP210E.TVP2
Preferred product



Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 20 mm | Width |
Cr | 75.000 N | Basic dynamic load rating, radial |
C0r | 69.000 N | Basic static load rating, radial |
Cur | 11.400 N | Fatigue load limit, radial |
nG | 11.100 1/min | Limiting speed |
nϑr | 6.600 1/min | Reference speed |
≈m | 0,463 kg | Weight |
Mounting dimensions
d1 | 64 mm | Maximum rib diameter inner ring |
D1 min | 78,3 mm | Minimum rib diameter outer ring |
da min | 57 mm | Minimum diameter shaft shoulder |
dc min | 67 mm | Minimum shaft shoulder |
Da max | 83 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
E | 81,5 mm | Raceway diameter outer ring |
F | 59,5 mm | Raceway diameter inner ring |
B3 | 4 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Design | E | Increased Capacity Design |
Cage | TVP2 | Solid Window Cage made from PA66 |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
Operating conditions for bearing NUP210-E-XL-TVP2
In work for NUP210-E-XL-TVP2
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products