Select a different country or region to see content for your location.
United States
04:16:27 GMT+0000 (Coordinated Universal Time)



NU407-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU407-M1, NU407M1



Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 25 mm | Width |
Cr | 103.000 N | Basic dynamic load rating, radial |
C0r | 83.000 N | Basic static load rating, radial |
Cur | 10.900 N | Fatigue load limit, radial |
nG | 13.600 1/min | Limiting speed |
nϑr | 7.000 1/min | Reference speed |
≈m | 1,12 kg | Weight |
Mounting dimensions
da min | 46 mm | Minimum diameter shaft shoulder |
da max | 52 mm | Maximum diameter of shaft shoulder |
db min | 55 mm | Minimum shaft shoulder |
Da max | 89 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum recess radius |
ra1 max | 1,5 mm | Maximum recess radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
s | 2,6 mm | Axial displacement |
E | 83 mm | Raceway diameter outer ring |
F | 53 mm | Raceway diameter inner ring |
D1 min | 78,2 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |