Select a different country or region to see content for your location.
United States
20:17:02 GMT+0000 (Coordinated Universal Time)



NU324-E-XL-MCA
Cylindrical roller bearing
Cylindrical roller bearing NU20..-E-XL-MCA, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Remanufacturable
Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 55 mm | Width |
Cr | 610.000 N | Basic dynamic load rating, radial |
C0r | 600.000 N | Basic static load rating, radial |
Cur | 73.000 N | Fatigue load limit, radial |
nG | 4.550 1/min | Limiting speed |
nϑr | 2.650 1/min | Reference speed |
≈m | 14,58 kg | Weight |
Mounting dimensions
da min | 134 mm | Minimum diameter shaft shoulder |
da max | 151 mm | Maximum diameter of shaft shoulder |
db min | 156 mm | Minimum shaft shoulder |
Da max | 246 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
ra1 max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 3,5 mm | Axial displacement |
E | 230 mm | Raceway diameter outer ring |
F | 154 mm | Raceway diameter inner ring |
D1 min | 218,7 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | Standard | |
Cage | MCA | Messing Käfig, einteilig, bordgeführt am Außenring |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products