Select a different country or region to see content for your location.
United States
00:37:34 GMT+0000 (Coordinated Universal Time)



NU316-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU316-E-TVP2, NU316E.TVP2
Preferred product
Frequently bought together



Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 39 mm | Width |
Cr | 300.000 N | Basic dynamic load rating, radial |
C0r | 275.000 N | Basic static load rating, radial |
Cur | 37.500 N | Fatigue load limit, radial |
nG | 5.500 1/min | Limiting speed |
nϑr | 4.100 1/min | Reference speed |
≈m | 3,812 kg | Weight |
Mounting dimensions
da min | 92 mm | Minimum diameter shaft shoulder |
da max | 99 mm | Maximum diameter of shaft shoulder |
db min | 105 mm | Minimum shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
ra1 max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 0,7 mm | Axial displacement |
E | 151 mm | Raceway diameter outer ring |
F | 101 mm | Raceway diameter inner ring |
D1 min | 143,9 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Design | E | Increased Capacity Design |
Cage | TVP2 | Solid Window Cage made from PA66 |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics

