Select a different country or region to see content for your location.
United States
07:09:02 GMT+0000 (Coordinated Universal Time)


NU3044-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU3044M1



Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 90 mm | Width |
Cr | 960.000 N | Basic dynamic load rating, radial |
C0r | 1.730.000 N | Basic static load rating, radial |
Cur | 209.000 N | Fatigue load limit, radial |
nG | 3.150 1/min | Limiting speed |
nϑr | 1.250 1/min | Reference speed |
≈m | 30,46 kg | Weight |
Mounting dimensions
da min | 232 mm | Minimum diameter shaft shoulder |
da max | 246 mm | Maximum diameter of shaft shoulder |
db min | 254 mm | Minimum shaft shoulder |
Da max | 328 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
ra1 max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 8,8 mm | Axial displacement |
E | 310 mm | Raceway diameter outer ring |
F | 250 mm | Raceway diameter inner ring |
D1 min | 298,9 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products