Select a different country or region to see content for your location.
United States
03:27:17 GMT+0000 (Coordinated Universal Time)


NU2352-EX-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NU2..-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Remanufacturable

Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 540 mm | Outside diameter |
B | 165 mm | Width |
Cr | 3.100.000 N | Basic dynamic load rating, radial |
C0r | 4.500.000 N | Basic static load rating, radial |
Cur | 455.000 N | Fatigue load limit, radial |
nG | 1.780 1/min | Limiting speed |
nϑr | 660 1/min | Reference speed |
≈m | 186,82 kg | Weight |
Mounting dimensions
da min | 286 mm | Minimum diameter shaft shoulder |
da max | 321,3 mm | Maximum diameter of shaft shoulder |
db min | 326,7 mm | Minimum shaft shoulder |
Da max | 514 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
ra1 max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
r1 min | 6 mm | Minimum chamfer dimension |
s | 13,7 mm | Axial displacement |
E | 484 mm | Raceway diameter outer ring |
F | 324 mm | Raceway diameter inner ring |
D1 min | 452 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Your current product variant
Design | EX | Increased Capacity Design Design Modified |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics

